IESNA:LM-63-2002
[TEST]P1644962
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3735.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
450.1 456.5 469.1 482.2 500.7 527.4 562.8 600.5 633.7 670.9 706.2 750.9 798.5 846.4 889.0 
935.5 988.5 1045.2 1127.4 1216.0 1286.6 1338.0 1379.7 1401.7 1351.6 1213.3 973.3 555.0 240.6 111.3 78.7 
59.7 38.0 25.7 13.6 0.0 0.0 
450.1 456.0 468.0 481.1 500.7 526.9 560.6 600.2 635.0 669.8 709.4 752.2 802.3 849.1 891.4 
938.5 991.2 1051.4 1136.5 1224.3 1293.6 1344.1 1388.3 1404.4 1356.2 1219.7 975.4 551.3 241.1 112.9 80.0 
61.5 38.0 26.5 14.2 0.0 0.0 
450.1 455.7 467.0 481.4 501.2 526.9 558.7 597.3 632.3 667.1 705.9 750.1 798.5 846.4 890.8 
934.5 984.8 1054.3 1140.8 1237.9 1324.3 1384.8 1430.8 1464.0 1437.8 1317.9 1077.1 687.2 303.7 140.0 93.4 
68.2 45.2 30.8 16.1 0.3 0.0 
450.1 457.3 468.3 482.2 502.0 526.4 555.3 590.3 627.0 660.2 699.5 741.2 791.3 839.5 892.4 
937.7 986.1 1051.9 1134.6 1240.6 1357.3 1452.8 1535.2 1599.7 1616.3 1537.4 1342.0 957.2 472.3 204.4 117.2 
81.3 54.3 34.5 15.8 0.3 0.0 
450.1 456.8 467.2 481.4 502.3 527.2 554.2 583.4 617.6 653.2 688.8 732.1 781.9 828.8 883.6 
934.2 982.1 1042.6 1130.6 1243.8 1384.6 1514.6 1660.2 1767.0 1851.2 1858.2 1719.9 1419.3 918.7 392.3 
180.4 111.3 68.0 39.1 18.7 0.5 0.0 
450.1 456.5 466.2 480.9 501.5 526.4 551.3 578.5 608.5 643.6 678.4 717.4 760.8 810.3 860.3 
912.2 969.8 1035.6 1120.7 1236.3 1386.7 1560.4 1732.4 1901.3 2068.8 2180.7 2194.6 2013.7 1627.5 1009.6 
393.4 139.4 72.5 41.2 16.3 0.8 0.0 
450.1 456.5 465.9 480.1 499.9 524.8 551.8 579.6 608.0 640.4 675.7 712.3 749.8 794.5 850.7 
909.3 954.8 1009.4 1088.6 1191.1 1328.9 1498.0 1692.6 1918.7 2156.0 2375.2 2528.0 2537.9 2357.3 1922.2 
1285.8 615.2 177.7 76.3 32.1 3.5 0.0 
450.1 456.3 465.4 479.5 499.1 523.4 551.0 579.4 609.3 639.3 676.8 712.3 748.7 792.1 849.6 
903.9 947.6 1000.3 1077.6 1180.4 1317.4 1484.9 1676.0 1899.9 2140.5 2365.3 2525.6 2552.1 2381.6 1944.1 
1331.8 724.9 210.6 81.3 31.8 3.7 0.0 
450.1 455.7 463.5 476.6 495.6 519.1 547.0 577.2 606.6 638.2 673.8 711.3 745.5 787.8 838.4 
887.9 923.7 980.5 1067.2 1182.2 1327.6 1493.2 1672.5 1866.8 2069.9 2270.6 2410.8 2456.3 2324.6 1895.1 
1355.7 863.5 422.5 122.0 44.7 9.4 0.0 
450.1 453.6 460.3 471.5 489.2 510.8 535.7 562.0 591.4 620.8 650.8 678.9 707.8 739.4 780.6 
819.4 861.4 937.1 1043.9 1179.6 1336.1 1512.5 1696.3 1879.9 2077.1 2231.5 2319.3 2304.8 2064.3 1652.2 
1235.8 768.8 316.8 107.8 49.0 15.0 0.0 
450.1 450.6 455.7 465.4 480.6 498.5 520.2 542.2 563.8 586.0 609.9 628.6 650.5 673.0 703.5 
735.6 786.2 869.4 985.6 1128.5 1300.5 1496.1 1705.7 1928.6 2130.9 2247.6 2250.5 2063.2 1641.4 1194.3 
787.0 405.4 159.2 65.6 24.9 8.3 0.0 
450.1 452.2 456.3 465.4 479.8 498.5 516.5 537.6 557.1 577.2 596.2 612.0 629.7 650.0 677.3 
711.0 768.8 851.2 956.1 1084.6 1238.2 1413.5 1595.4 1771.2 1892.5 1925.1 1848.8 1632.9 1235.5 854.2 
530.6 262.0 111.9 51.4 21.9 7.5 0.0 
450.1 449.0 452.5 461.1 474.7 491.6 510.0 529.3 546.7 563.8 579.4 591.1 606.1 625.4 652.9 
694.4 749.8 812.2 881.7 962.8 1066.1 1180.9 1301.9 1415.3 1477.4 1469.9 1389.6 1192.4 890.8 587.9 
345.7 168.1 84.0 43.4 23.0 11.2 0.0 
450.1 450.6 453.3 461.1 475.0 491.6 508.7 524.5 537.9 548.3 558.2 567.3 580.4 598.9 611.2 
612.5 601.6 578.0 542.7 502.0 468.6 452.2 437.0 399.5 336.1 260.9 195.9 149.3 116.9 99.5 86.7 72.8 
58.9 47.1 32.6 16.6 0.0 
450.1 450.1 452.2 459.7 473.4 488.4 502.3 512.7 519.7 524.5 529.0 526.9 517.0 498.0 469.4 
431.1 383.2 329.1 278.3 238.7 207.7 185.4 168.3 154.9 144.2 133.3 122.6 113.2 104.4 96.6 86.7 75.5 61.8 
48.4 32.6 14.5 0.0 
450.1 451.7 453.8 461.6 474.2 486.5 493.7 496.9 500.4 500.1 491.6 473.9 446.1 410.5 365.3 
316.8 275.6 244.6 221.6 203.6 187.6 173.7 161.9 153.3 146.9 139.2 129.0 118.5 110.5 100.6 86.7 72.5 58.3 42.5 
26.8 5.6 0.0 
450.1 451.7 455.2 462.7 473.6 480.9 483.3 486.2 485.7 476.1 454.6 423.9 380.8 334.2 291.4 262.0 
243.0 228.0 213.3 199.9 184.4 170.5 163.8 160.6 156.5 147.7 136.2 127.4 127.4 121.5 106.2 88.8 66.9 50.3 28.4 2.4 
0.0 
450.1 448.8 453.8 461.6 469.4 472.0 475.3 478.2 470.7 448.5 417.2 374.4 325.9 286.1 258.8 239.2 
222.9 207.4 191.1 174.5 169.1 167.2 167.5 168.9 165.4 156.3 146.9 144.0 153.3 153.1 148.8 121.5 96.3 70.4 37.7 1.3 
0.0 
450.1 448.0 453.8 463.2 468.0 468.8 473.1 473.1 458.1 429.5 388.8 342.8 300.2 268.4 244.3 223.7 
205.0 184.6 167.2 161.4 157.9 157.1 159.8 162.4 158.4 151.7 145.0 151.7 156.8 153.1 141.0 115.3 95.0 70.4 35.9 0.5 
0.0 
450.1 448.2 455.5 466.2 468.8 469.4 473.6 468.8 447.7 414.0 371.2 325.7 287.9 258.5 232.0 208.7 
187.6 167.0 157.9 153.1 151.2 151.5 155.5 157.3 152.0 145.0 142.6 152.3 150.4 146.1 128.7 107.8 87.8 66.4 32.1 0.0 
0.0 
450.1 445.0 453.0 463.7 466.7 467.5 471.8 464.6 442.1 405.7 364.7 318.4 281.0 251.5 222.9 196.7 
174.2 157.6 151.2 147.4 146.6 148.0 150.9 152.8 150.1 148.0 150.7 162.4 159.8 146.1 123.1 102.0 80.0 55.7 26.2 0.0 
0.0 
450.1 443.9 451.7 462.4 465.6 466.7 470.4 463.5 440.7 407.3 362.9 316.6 281.2 250.5 221.0 195.3 
172.3 156.3 149.9 146.1 145.6 146.6 149.6 151.2 149.3 148.2 150.9 161.4 157.6 142.1 119.9 99.8 77.6 51.6 24.1 0.0 
0.0 
